(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Full Face Chemical Cartridge Respirator 1761G Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1761G

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Double Type
  • National Test Accepted
    TN363
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    580
  • Adjustable Strap
    Rubber harness for HV type
  • Inner capacity
    1 pc.
Part Number
1761G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 26,040.00

1 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Double Type
  • National Test Accepted
    TN363
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    580
  • Adjustable Strap
    Rubber harness for HV type
  • Inner capacity
    1 pc.

Product Description

Hi-scope V type face piece ensures that the mask is highly airtight and offers a wide field of view. A double type that can be used for twice as long as the single type.

Specifications of 1761G

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Double Type
  • National Test Accepted
    TN363
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    580
  • Adjustable Strap
    Rubber harness for HV type
  • Inner capacity
    1 pc.
Part Number
1761G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 26,040.00

1 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1