Safety Work Shoes (K-700)

Safety Work Shoes (K-700)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A safety shoe with suction pads for strong resistance to slipping.
[Features]
· A slip-resistant work shoe.
· A tabi utility shoe with copper toe box built in.
· Large 8-piece hem makes the shoe easy to put on.
[Applications]
· For work on construction sites and slippery places.

Basic Specifications

Part Number
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24
8 Day(s) or more
-

Part Number : 58748-008-24
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
24.5
6 Day(s) or more
-

Part Number : 58748-008-24.5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
25
8 Day(s) or more
-

Part Number : 58748-008-25
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
25.5
8 Day(s) or more
-

Part Number : 58748-008-25.5
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
26
8 Day(s) or more
-

Part Number : 58748-008-26
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
26.5
8 Day(s) or more
-

Part Number : 58748-008-26.5
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
27
8 Day(s) or more
-

Part Number : 58748-008-27
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
28
8 Day(s) or more
-

Part Number : 58748-008-28
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)
29
8 Day(s) or more
-

Part Number : 58748-008-29
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Boots
  • Toecap
    Included
  • Instep cover type
    Without laces
  • Color
    Blue series
  • Size(cm)
    29
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    Navy
  • Wise
    3E
  • Material: Instep
    Thickly Woven Cotton
  • Material: Toecap
    Steel Toe Box (L)
  • Material: Sole
    Synthetic Rubber (Absorbent Panel Sole)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)