(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
51626-001-26 |
51626-001-27 |
51626-001-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 26 | 1 Pair | ||
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 27 | 1 Pair | ||
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 28 | 1 Pair |
Work shoes that support size 4E, providing a comfortable fit.
[Features]
· JSAA standard A-type certificatified safety shoes.
· Oil-resistant, slip-resistant and antistatic, and comes with hook-and-loop tape, making it easy to put on and take off.
· Has a non-marking design, which makes the shoe unlikely to leave marks.
· Available in a range of sizes from 22.5 cm and up, so women's sizes are also supported.
[Usage]
· Recommended for cleaning and building maintenance workers.
Part Number |
---|
51626-001-26 |
51626-001-27 |
51626-001-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 26 | 1 Pair | ||
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 27 | 1 Pair | ||
₹ 4,141.98 |
1 Piece(s) | 5 Day(s) or more | 28 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.