Safety Shoes (High Cut)

Safety Shoes (High Cut)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A high-cut model that protects the ankle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 26
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
26
6 Day(s) or more
-

Part Number : 51619-010-26
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    White x Black
  • Wise
    3E
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Steel Toe Box
  • Material: Sole
    Synthetic Rubber
1 Pair
27
6 Day(s) or more
-

Part Number : 51619-010-27
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color Details
    White x Black
  • Wise
    3E
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Steel Toe Box
  • Material: Sole
    Synthetic Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)