• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

F1 drill FC-M-SFDS FC-M-SFDM with chamfering blade

F1 drill FC-M-SFDS FC-M-SFDM with chamfering blade

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
FC-M-SFDM034
FC-M-SFDM043
FC-M-SFDM051
FC-M-SFDM068
FC-M-SFDM085
FC-M-SFDM103
FC-M-SFDS034
FC-M-SFDS043
FC-M-SFDS051
FC-M-SFDS068
FC-M-SFDS085
FC-M-SFDS103
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter dimensional tolerance
(mm)
Dimensions/ℓs
(mm)
Dimensions/ℓ1
(mm)
Applicable Screw Dimensions Features Machining Application Specifications
6 Day(s) or more 3.425770-0.0185212M4Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 4.331840-0.0185315M5Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 5.136900-0.0185418M6Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 6.8481040-0.0225624M8Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 8.5601220-0.0226230M10Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 10.3721360-0.0276436M12Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel/uncoated
6 Day(s) or more 3.421730-0.018528M4Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated
6 Day(s) or more 4.326790-0.0185310M5Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated
6 Day(s) or more 5.130840-0.0185412M6Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated
6 Day(s) or more 6.840960-0.0225616M8Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated
6 Day(s) or more 8.5501120-0.0226220M10Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated
6 Day(s) or more 10.3601240-0.0276424M12Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel/uncoated

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum Shank Type straight shank Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)