• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

F1 drill DZ-M-SFDS DZ-M-SFDM with chamfering blade

F1 drill DZ-M-SFDS DZ-M-SFDM with chamfering blade

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
DZ-M-SFDM034
DZ-M-SFDM043
DZ-M-SFDM051
DZ-M-SFDM068
DZ-M-SFDM085
DZ-M-SFDM103
DZ-M-SFDS034
DZ-M-SFDS043
DZ-M-SFDS051
DZ-M-SFDS068
DZ-M-SFDS085
DZ-M-SFDS103
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Ds
(φ mm)
Diameter dimensional tolerance
(mm)
Dimensions/ℓs
(mm)
Dimensions/ℓ1
(mm)
Applicable Screw Dimensions Features Machining Application Specifications
6 Day(s) or more 3.4257760-0.0185212M4Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 4.3318470-0.0185315M5Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 5.1369080-0.0185418M6Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 6.848104100-0.0225624M8Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 8.560122120-0.0226230M10Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 10.372136140-0.0276436M12Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 3XDc / for steel
6 Day(s) or more 3.4217360-0.018528M4Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel
6 Day(s) or more 4.3267970-0.0185310M5Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel
6 Day(s) or more 5.1308480-0.0185412M6Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel
6 Day(s) or more 6.84096100-0.0225616M8Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel
6 Day(s) or more 8.550112120-0.0226220M10Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel
6 Day(s) or more 10.360124140-0.0276424M12Screw pilot hole "drilling" and "chamfering" can be performed in one step. Chamfering width for M4 to M6 can be processed up to C1.0, and for M8 to M12, up to C1.5DrillingEffective machining depth 2XDc / for steel

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Shank Type straight shank Coating Y/N Available
Coating Type TiAlN With/without Oil Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)