(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· For high precision machining
Part Number |
---|
BNML-160100T-S20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Type | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,204.58 | 1 Piece(s) | 6 Day(s) or more | 16 | 166 | 20 | 28 | Tapered neck type | 8 | BNM-160…/RNM-160… | 1°30' | 14 | 100 | 1°13' | FSW-4013 | A-15 |
Loading...
Machining Application | Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron | Mounting Method | With handle |
---|---|---|---|---|---|
Machining Application Details | Curved-surface machining / pocket machining |
Please check the type/dimensions/specifications of the part BNML-160100T-S20 in the Mirror Bore BNM Shape series.
Part Number |
---|
BNML-200115T-S25 |
BNML-250135T-S32 |
BNML-300160T-S32 |
BNMM-160063S-S16 |
BNMM-160063T-S16 |
BNMM-200075S-S20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Type | Dimension R (mm) | Supported tips | Dimensions θn° | Dimension φD1 (mm) | Dimensions ℓ2 | θk° | Applicable Part Clamp Screw | Applicable Part Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,515.56 | 1 Piece(s) | 7 Day(s) or more | 20 | 191 | 25 | 34 | Tapered neck type | 10 | BNM-200…/RNM-200… | 1°50' | 17 | 115 | 1°22' | FSW-5016 | A-20W | ||
₹ 27,646.78 | 1 Piece(s) | 7 Day(s) or more | 25 | 215 | 32 | 41 | Tapered neck type | 12.5 | BNM-250…/RNM-250… | 1°30' | 21 | 135 | 1°38' | FSW-6020 | A-30 | ||
₹ 34,104.00 | 1 Piece(s) | 7 Day(s) or more | 30 | 240 | 32 | 49 | Tapered neck type | 15 | BNM-300…/RNM-300… | 1°10' | 26 | 160 | 0°24' | FSW-8025 | A-40 | ||
₹ 15,230.60 | 1 Piece(s) | 7 Day(s) or more | 16 | 123 | 16 | - | Straight neck shank | 8 | BNM-160…/RNM-160… | - | 14 | 63 | - | FSW-4013 | A-15 | ||
₹ 15,230.60 | 1 Piece(s) | 7 Day(s) or more | 16 | 123 | 16 | 28 | Tapered neck type | 8 | BNM-160…/RNM-160… | 1°30' | 14 | 63 | - | FSW-4013 | A-15 | ||
₹ 17,383.00 | 1 Piece(s) | 7 Day(s) or more | 20 | 141 | 20 | - | Straight neck shank | 10 | BNM-200…/RNM-200… | - | 17 | 75 | - | FSW-5016 | A-20W |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy