(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mirror Bore BNM Shape (Part Number)

Mirror Bore BNM Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,000₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For high precision machining

 
Part Number
BNMS-200038S-S20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

₹ 20,266.73

1 Piece(s) 5 Day(s) or more 2010420-Straight neck shank10BNM-200…/RNM-200…-1738-FSW-5016A-20W

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNMS-200038S-S20 in the Mirror Bore BNM Shape series.

Product variants

Part Number
BNML-250135T-S32
BNML-300160T-S32
BNMM-160063S-S16
BNMM-160063T-S16
BNMS-250045S-S25
BNMS-300053S-S32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

₹ 27,646.78

1 Piece(s) 5 Day(s) or more 252153241Tapered neck type12.5BNM-250…/RNM-250…1°30'211351°38'FSW-6020A-30

₹ 34,104.00

1 Piece(s) 5 Day(s) or more 302403249Tapered neck type15BNM-300…/RNM-300…1°10'261600°24'FSW-8025A-40

₹ 15,230.60

1 Piece(s) 5 Day(s) or more 1612316-Straight neck shank8BNM-160…/RNM-160…-1463-FSW-4013A-15

₹ 15,230.60

1 Piece(s) 5 Day(s) or more 161231628Tapered neck type8BNM-160…/RNM-160…1°30'1463-FSW-4013A-15

₹ 25,790.38

1 Piece(s) 5 Day(s) or more 2512125-Straight neck shank12.5BNM-250…/RNM-250…-2145-FSW-6020A-30

₹ 30,889.45

1 Piece(s) 5 Day(s) or more 3013332-Straight neck shank15BNM-300…/RNM-300…-2653-FSW-8025A-40