(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for high-speed finishing of mold reference base
Part Number |
---|
DBD-5063R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Mounting Method | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | With/Without Coolant Holes | Dimensions Lf (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,504.20 | 1 Piece(s) | 6 Day(s) or more | 63 | Arbor | - | - | 5 | 60 | 22.225 | 16.5 | 8.4 | 5 | 20 | NA | 50 | 0.81 |
Loading...
Machining Application | Plane / Groove / Plunging (Z feed) / Vertical | Supported tips | DBD170408(JC8015、JBN500、CX90)/DBD170408-30(JC8003、CX75)/DBD170408-F(JC8003、CX75) | Machining Application Details | Pocket machining / curved surface processing / plunging |
---|---|---|---|---|---|
Applicable Part Clamp Screw | DSW-4085 | Applicable Part Wrench | A-15T |
Please check the type/dimensions/specifications of the part DBD-5063R in the Backdraft DBD Type series.
Part Number |
---|
DBD-3040-50-S32 |
DBD-4050R |
DBD-4050R-22 |
DBD-5063R-22 |
DBD-5063R-27 |
DBD-6080R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Mounting Method | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | With/Without Coolant Holes | Dimensions Lf (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,040.80 | 1 Piece(s) | 6 Day(s) or more | 40 | With handle | 150 | 32 | 3 | - | - | - | - | - | - | Available | 50 | 0.91 | ||
₹ 33,773.16 | 1 Piece(s) | 6 Day(s) or more | 50 | Arbor | - | - | 4 | 47 | 22.225 | 16.5 | 8.4 | 5 | 20 | NA | 50 | 0.45 | ||
₹ 33,773.16 | 1 Piece(s) | 5 Day(s) or more | 50 | Arbor | - | - | 4 | 47 | 22 | 16.5 | 10.4 | 6.3 | 20 | NA | 50 | 0.45 | ||
₹ 36,504.20 | 1 Piece(s) | 5 Day(s) or more | 63 | Arbor | - | - | 5 | 60 | 22 | 16.5 | 10.4 | 6.3 | 20 | NA | 50 | 0.81 | ||
₹ 36,504.20 | 1 Piece(s) | 6 Day(s) or more | 63 | Arbor | - | - | 5 | 60 | 27 | 20 | 12.4 | 7 | 22 | NA | 50 | 0.76 | ||
₹ 42,132.33 | 1 Piece(s) | 6 Day(s) or more | 80 | Arbor | - | - | 6 | 76 | 31.75 | 26 | 12.7 | 8 | 32 | Available | 63 | 1.72 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy