(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel
Part Number |
---|
HDM-4080-12R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Type | Dimension R (mm) | Dimensions Lf (mm) | Supported tips | Weight (kg) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 76,142.22 | 1 Piece(s) | 7 Day(s) or more | 80 | 4 | 74 | 31.75 | 26 | 12.7 | 8 | 32 | Hole Diameter Inch Size | 6 | 70 | RD○○1204M0○○ | 1.5 | Set Bolt for Arbor: M16 |
Loading...
Machining Application | Plane / Groove / Vertical | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Machining Application Details | Pocket machining / curved surface processing / helical processing |
Please check the type/dimensions/specifications of the part HDM-4080-12R in the Super Die Mate HDM Type Bore Type Mill / Regular Type series.
Part Number |
---|
HDM-3050-16R-22 |
HDM-4063-12R |
HDM-4063-12R-22 |
HDM-4080-12R-25.4 |
HDM-4080-16R |
HDM-4080-16R-25.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Number of flutes (sheet) | Dimensions φDb (mm) | Dimension φD (mm) | Dimensions φd1 (mm) | Dimension A (mm) | Dimension B (mm) | Dimension ℓ (mm) | Type | Dimension R (mm) | Dimensions Lf (mm) | Supported tips | Weight (kg) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,805.76 | 1 Piece(s) | 7 Day(s) or more | 50 | 3 | 47 | 22 | 16.5 | 10.4 | 6.3 | 20 | Hole Diameter mm Size | 8 | 55 | RD○○1606M0○○ | 0.5 | Set Bolt for Arbor: M10 | ||
₹ 56,809.40 | 1 Piece(s) | 7 Day(s) or more | 63 | 4 | 60 | 22.225 | 16.5 | 8.4 | 5 | 20 | Hole Diameter Inch Size | 6 | 50 | RD○○1204M0○○ | 0.7 | Set Bolt for Arbor: M10 | ||
₹ 56,809.40 | 1 Piece(s) | 7 Day(s) or more | 63 | 4 | 60 | 22 | 16.5 | 10.4 | 6.3 | 20 | Hole Diameter mm Size | 6 | 50 | RD○○1204M0○○ | 0.7 | Set Bolt for Arbor: M10 | ||
₹ 76,142.22 | 1 Piece(s) | 7 Day(s) or more | 80 | 4 | 60 | 25.4 | 20 | 9.5 | 6 | 24 | Hole Diameter Inch Size | 6 | 55 | RD○○1204M0○○ | 1.5 | Set Bolt for Arbor: M12 | ||
₹ 76,142.22 | 1 Piece(s) | 7 Day(s) or more | 80 | 4 | 76 | 31.75 | 26 | 12.7 | 8 | 32 | Hole Diameter Inch Size | 8 | 70 | RD○○1606M0○○ | 1.4 | Set Bolt for Arbor: M16 | ||
₹ 76,142.22 | 1 Piece(s) | 7 Day(s) or more | 80 | 4 | 60 | 25.4 | 20 | 9.5 | 6 | 24 | Hole Diameter Inch Size | 8 | 55 | RD○○1606M0○○ | 1.4 | Set Bolt for Arbor: M12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy