(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a tool with excellent abrasion resistance.
Part Number |
---|
TEZD1900S25-MS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Compatible Diameter | Component: Clamp screw | Component: wrench | Supported tips |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,825.98 | 1 Piece(s) | 6 Day(s) or more | 19 | 68 | 143 | End Mill Shank | 25 | 87 | 56 | Over 18.5, and 19.5 or less | TSW-2567H | A-08 | TEZ1900 TEZ1930 TEZ1950 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
With/without Oil Hole | Available | Detailed coating types | Value Coat | Machining Application | With oil hole drilled |
Specifications | Effective Machining Depth with Coolant Hole: 3XDc |
Please check the type/dimensions/specifications of the part TEZD1900S25-MS in the TA-EZ Drill TEZD-MS Type series.
Part Number |
---|
TEZD1600S20-MS |
TEZD1700S20-MS |
TEZD1800S20-MS |
TEZD2000S25-MS |
TEZD2100S25-MS |
TEZD2200S25-MS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Compatible Diameter | Component: Clamp screw | Component: wrench | Supported tips |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,093.62 | 1 Piece(s) | 6 Day(s) or more | 16 | 58 | 124 | End Mill Shank | 20 | 74 | 50 | Over 15.5, and 16.5 or less | TSW-2556H | A-08 | TEZ1600 TEZ1630 TEZ1650 | ||
₹ 27,093.62 | 1 Piece(s) | 6 Day(s) or more | 17 | 61 | 128 | End Mill Shank | 20 | 78 | 50 | Over 16.5, and 17.5 or less | TSW-2556H | A-08 | TEZ1700 TEZ1750 | ||
₹ 27,093.62 | 1 Piece(s) | 6 Day(s) or more | 18 | 65 | 133 | End Mill Shank | 20 | 83 | 50 | Over 17.5, and 18.5 or less | TSW-2556H | A-08 | TEZ1800 TEZ1850 | ||
₹ 29,825.98 | 1 Piece(s) | 6 Day(s) or more | 20 | 72 | 148 | End Mill Shank | 25 | 92 | 56 | Over 19.5, and 20.5 or less | TSW-2567H | A-08 | TEZ2000 TEZ2050 | ||
₹ 29,825.98 | 1 Piece(s) | 6 Day(s) or more | 21 | 75 | 152 | End Mill Shank | 25 | 96 | 56 | Over 20.5, and 21.5 or less | TSW-2567H | A-08 | TEZ2100 TEZ2150 | ||
₹ 29,825.98 | 1 Piece(s) | 6 Day(s) or more | 22 | 79 | 157 | End Mill Shank | 25 | 101 | 56 | Over 21.5, and 22.5 or less | DSW-307H | A-10 | TEZ2190 TEZ2200 TEZ2230 TEZ2250 |