(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vertical / Horizontal Compatible Type Electric Stand

Vertical / Horizontal Compatible Type Electric Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

An electric stand for RX series for vertical/horizontal dual use. Diverse tests can be supported using just one machine. Use of the stand control cable allows it to stop at the set load value.

Part Number
MODEL-2257
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 242,031.96

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 500 (50Kgf) Power Supply Single-Phase 100-240 VAC, 0.5 A
Stroke(mm) 150 Testing Speed 10-200 mm/min. Speed switch Stepless
Size(mm) W215×H380×D235 Mass(g) (For Vertical Type) Approx. 20,000
X
whatsapp-qr whatsapp-icon
Close

Comparison list