(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Kanon] Vernier Caliper SCML (Part Number)

[Kanon] Vernier Caliper SCML
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· Long jaw-type SCM

 
Part Number
SCML60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

₹ 62,090.15

1 Piece(s) 7 Day(s) or more 501 to 700Exterior: 0-600, Interior: 14.5-60078017515025612.5247.2510018±0.051480

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) Features Long jaw-type SCM