(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

[Kanon] Vernier Caliper, Long Jaw Caliper LSM (Part Number)

[Kanon] Vernier Caliper, Long Jaw Caliper LSM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring diameters for spheres, pipes, etc.
· Ideal for diameter measurement of large bore pipes, etc.

 
Part Number
LSM20-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

₹ 28,280.38

1 Piece(s) 5 Day(s) or more 151 to 2000–20034511070222010209548135.5±0.07220

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Long Jaw Caliper Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts) Features Long jaw calipers with "long length jaw" ideal for measuring large diameter pipe

Please check the type/dimensions/specifications of the part LSM20-110 in the [Kanon] Vernier Caliper, Long Jaw Caliper LSM series.

Product variants

Part Number
LSM15-80
LSM30-170
LSM45-230
LSM60-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

₹ 26,316.71

1 Piece(s) 5 Day(s) or more 101 to 1500–1502958050222010209548105.5±0.07160

₹ 51,895.81

1 Piece(s) 7 Day(s) or more 201~3000–300445170120222010209548195.5±0.08440

₹ 93,347.63

1 Piece(s) 6 Day(s) or more 301~5000~450630230150-25-25-612.5255±0.101230

₹ 126,728.13

1 Piece(s) 6 Day(s) or more 501 to 7000–600825320200-32-32-815352±0.113500