(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.
Part Number |
---|
RM2-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Θ | Instrumental Error (mm) | Minimum Hole Diameter (mm) | Max. Hole Dia. (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 147,937.89 | 1 Piece(s) | 7 Day(s) or more | 701 to 1000 | Upper Level: 50-1000/Lower Level: 40-1000 | 1233 | 124 | φ30 | φ4 | 42 | φ4 | φ12 | φ30 | 8 | 80 | 32 | 40゜ | ±0.15 | φ5 | φ29 | 3500 |
Loading...
Type | Special Calipers | Special Caliper Shape | Hole Pitch Calipers | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | Minimum Read Value(mm) | 0.1 (29 mm into 10 equal parts) | Features | Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers |
Please check the type/dimensions/specifications of the part RM2-100 in the [Kanon] Centerline Caliper RM-2 series.
Part Number |
---|
RM2-15 |
RM2-30 |
RM2-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Θ | Instrumental Error (mm) | Minimum Hole Diameter (mm) | Max. Hole Dia. (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,426.41 | 1 Piece(s) | 7 Day(s) or more | 101 to 150 | Upper Level: 25-150/Lower Level: 20-150 | 261 | 70 | φ6 | φ0.2 | - | φ0.2 | φ6 | φ6 | 3 | 40 | 16 | 53゚ | ±0.07 | φ1 | φ5 | 180 | ||
₹ 73,058.29 | 1 Piece(s) | 11 Day(s) or more | 201~300 | Upper Level: 35-300/Lower Level: 25-300 | 422 | 120 | φ30 | φ2 | 50 | φ2 | φ10 | φ30 | 4 | 50 | 20 | 40゜ | ±0.08 | φ3 | φ29 | 550 | ||
₹ 111,846.86 | 1 Piece(s) | 7 Day(s) or more | 501 to 700 | Upper Level: 35-600/Lower Level: 25-600 | 781 | 120 | φ30 | φ2 | 50 | φ2 | φ10 | φ30 | 6 | 70 | 25 | 40゜ | ±0.11 | φ3 | φ29 | 1300 |