(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Kanon] Centerline Caliper RM-2 (Part Number)

[Kanon] Centerline Caliper RM-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for pitch measurement of holes with different diameters.
· Round hole pitch calipers of “offset type," with main scale probe moving vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.

 
Part Number
RM2-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Θ Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

₹ 44,426.41

1 Piece(s) 7 Day(s) or more 101 to 150Upper Level: 25-150/Lower Level: 20-15026170φ6φ0.2-φ0.2φ6φ63401653゚±0.07φ1φ5180

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.1 (29 mm into 10 equal parts) Features Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes. Offset type centerline calipers

Please check the type/dimensions/specifications of the part RM2-15 in the [Kanon] Centerline Caliper RM-2 series.

Product variants

Part Number
RM2-100
RM2-30
RM2-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Θ Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

₹ 147,937.89

1 Piece(s) 7 Day(s) or more 701 to 1000Upper Level: 50-1000/Lower Level: 40-10001233124φ30φ442φ4φ12φ308803240゜±0.15φ5φ293500

₹ 73,058.29

1 Piece(s) 11 Day(s) or more 201~300Upper Level: 35-300/Lower Level: 25-300422120φ30φ250φ2φ10φ304502040゜±0.08φ3φ29550

₹ 111,846.86

1 Piece(s) 7 Day(s) or more 501 to 700Upper Level: 35-600/Lower Level: 25-600781120φ30φ250φ2φ10φ306702540゜±0.11φ3φ291300