(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Kanon] Centerline Caliper RM-DX (Part Number)

[Kanon] Centerline Caliper RM-DX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring the pitch between holes of the same diameter.
· Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole

 
Part Number
RM100DX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Trusco Code Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

₹ 118,994.69

1 Piece(s) 7 Day(s) or more 701 to 1000Upper Level: 21-1000/Lower Level: 11-100012009032φ20φ467351298331-9369±0.15φ5φ203150

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Θ 40゜ Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole

Please check the type/dimensions/specifications of the part RM100DX in the [Kanon] Centerline Caliper RM-DX series.

Product variants

Part Number
RM15DX
RM20DX
RM30DX
RM60DX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Trusco Code Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

₹ 39,813.53

1 Piece(s) 7 Day(s) or more 101 to 150Upper Level: 17-150/Lower Level: 9-1502805020φ16φ1.93431764331-9377±0.07φ3φ16400

₹ 43,165.35

1 Piece(s) 5 Day(s) or more 151 to 200Upper Level: 17-200/Lower Level: 9-2003305020φ16φ1.93431764331-9385±0.07φ3φ16430

₹ 62,588.95

1 Piece(s) 7 Day(s) or more 201~300Upper Level: 17-300/Lower Level: 9-3004105020φ16φ1.93431764-±0.08φ3φ16500

₹ 95,244.05

1 Piece(s) 7 Day(s) or more 501 to 700Upper Level: 17-600/Lower Level: 9-6007808525φ16φ1.969311166331-9407±0.11φ3φ161160