(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The flat head makes it easy to measure from any corner.
[Features]
·The design has been completely redesigned! A wide variety of sizes are also available.
·Digital type pita calipers.
·The display is large and easy to read.
List of vernier calipers List of standard vernier calipers List of digital vernier calipers See how to use vernier caliper
Part Number |
---|
E-PITA20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | With/Without Depth Bar | Measuring Range (mm) | A (mm) | C (mm) | D (mm) | F (mm) | G (mm) | H (mm) | Overall Length (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,645.64 | 1 Piece(s) | 5 Day(s) or more | 151 to 200 | Available | 0–200 | 284 | 76 | 40 | 30 | 7 | 3.8 | 291 | ±0.02 | 190 |
Loading...
Type | Standard caliper | Display Method | Digital | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | Solar Panel | NA | B(mm) | 16 |
E(mm) | 14 | Minimum Display Quantity(mm) | 0.01 | Power Supply | SR44 (1 pc.) |
Please check the type/dimensions/specifications of the part E-PITA20 in the [Kanon] Vernier Caliper, Flat Head Caliper E-PITA series.
Part Number |
---|
E-PITA10 |
E-PITA15 |
E-PITA30 |
E-PITA40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | With/Without Depth Bar | Measuring Range (mm) | A (mm) | C (mm) | D (mm) | F (mm) | G (mm) | H (mm) | Overall Length (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,660.82 | 1 Piece(s) | 7 Day(s) or more | ~100 | Available | 0–100 | 184 | 76 | 40 | 30 | 7 | 3.8 | 191 | ±0.02 | 160 | ||
₹ 8,665.93 | 1 Piece(s) | 5 Day(s) or more | 101 to 150 | Available | 0–150 | 234 | 76 | 40 | 30 | 7 | 3.8 | 241 | ±0.02 | 170 | ||
₹ 15,117.91 | 1 Piece(s) | 5 Day(s) or more | 201~300 | Available | 0–300 | 388 | 103 | 64 | 47 | 8 | 4.8 | 396 | ±0.03 | 280 | ||
₹ 35,520.78 | 1 Piece(s) | 9 Day(s) or more | 301~500 | NA | 0–400 | 488 | 103 | 64 | 47 | 8 | - | 496 | ±0.05 | 400 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy