(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Hanging clamp especially for wooden beams

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BLC200

  • Product Type
    Other
  • Basic Working Load(t)
    0.2
  • Mass(kg)
    3.7
  • Features
    Has a spring tightening lock mechanism and its clamp securely grasps the workpiece even without load. Tightening lock can be released remotely and no dangerous aerial work for detachment is required (2 m rope for remote control included).
  • Application
    Ideal for wooden beam lifting work
  • Clamp Range(mm)
    105~120
  • Amount Of Content
    1 unit
Part Number
BLC200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 19,905.56

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Other
  • Basic Working Load(t)
    0.2
  • Mass(kg)
    3.7
  • Features
    Has a spring tightening lock mechanism and its clamp securely grasps the workpiece even without load. Tightening lock can be released remotely and no dangerous aerial work for detachment is required (2 m rope for remote control included).
  • Application
    Ideal for wooden beam lifting work
  • Clamp Range(mm)
    105~120
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·It is ideal for lifting installation of wooden beams.
·The spring-type tightening lock mechanism eliminates the need for dangerous removal work at high places even when no load is applied (with a 2 m rope for remote control)

Specifications of BLC200

  • Product Type
    Other
  • Basic Working Load(t)
    0.2
  • Mass(kg)
    3.7
  • Features
    Has a spring tightening lock mechanism and its clamp securely grasps the workpiece even without load. Tightening lock can be released remotely and no dangerous aerial work for detachment is required (2 m rope for remote control included).
  • Application
    Ideal for wooden beam lifting work
  • Clamp Range(mm)
    105~120
  • Amount Of Content
    1 unit
Part Number
BLC200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 19,905.56

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1