(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lifting Clamp for Secondary Concrete Materials

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 15,156.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKC250
SKC250W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b2
(mm)
Amount Of Content

₹ 15,156.33

1 Piece(s) 5 Day(s) or more 50 80 108 3 185 85 1 unit

₹ 22,043.89

1 Piece(s) 5 Day(s) or more 70 100 120 3.5 210 105 1 unit

Basic Specifications

  • Product Type
    Concrete Product Clamp
  • Basic Working Load(t)
    0.25
  • L(mm)
    278~332
  • Product Name
    Machine Type
  • Features
    It is small, lightweight, and easy to handle, and its structure reinforces its grip strength in proportion to is lifting capacity.
  • Application
    Ideal for reinforced U-shaped concrete, single slab U shape, and U Flume concrete product suspended transport.
  • b1(mm)
    66
  • b3(mm)
    39
  • D1(mm)
    50
  • D2(mm)
    70
  • T1(mm)
    32
  • t(mm)
    10
  • T(mm)
    44.5
  • H(mm)
    205
  • h2(mm)
    85
  • Amount Of Content
    1 unit

Product Description

It is small, lightweight, and easy to handle, and its structure reinforces its grip strength in proportion to its lifting capacity; ideal for reinforced U-shaped concrete, single slab U shape, and U flume concrete product suspended transport

Part Number
SKC250
SKC250W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
h1
(mm)
Mass
(kg)
B
(mm)
b2
(mm)
Amount Of Content

₹ 15,156.33

1 Piece(s) 5 Day(s) or more 50 80 108 3 185 85 1 unit

₹ 22,043.89

1 Piece(s) 5 Day(s) or more 70 100 120 3.5 210 105 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1