(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUC0.5 |
SUC1 |
SUC3.2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
l1 (mm) |
L(MAX) (mm) |
H (mm) |
h2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,354.45 |
1 Piece(s) | 5 Day(s) or more | 0.5 | 25 | 30 | 2 | 60 | 35 | 46 | 89 | 120 | 91 | 38 | 1 unit | ||
₹ 26,560.56 |
1 Piece(s) | 5 Day(s) or more | 1 | 30 | 40 | 2.8 | 60 | 35 | 46 | 109 | 130 | 108 | 45 | 1 unit | ||
₹ 46,838.96 |
1 Piece(s) | 5 Day(s) or more | 3.2 | 40 | 45 | 5.1 | 80 | 50 | 60 | 136 | 165 | 130 | 55 | 1 unit |
[Features]
· The shackle freely turns 360 degrees in lifting (pulling) directions, enabling stable angle lifting and a wide range of pulling operations.
· The screw and circular cam provide a reliable grip.
· When lateral load is applied, the circular cam tilts in relation to applied load to achieve a firmer grip.
· Circular cam is a mechanism that always returns to the normal shape by spring force.
[Applications]
· Ideal for hoisting, horizontal pulling, inverting work of steel plates and shaped steel in such industries as civil engineering, architecture, steel making, shipbuilding, and can manufacturing industries.
· A lightweight compact type also ideal for hanging items such as chain blocks and hoists as a jig, or for pulling steel materials, etc.
Part Number |
---|
SUC0.5 |
SUC1 |
SUC3.2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Maximum Clamp Width (mm) |
h1 (mm) |
Mass (kg) |
D1 (mm) |
D2 (mm) |
T1 (mm) |
l1 (mm) |
L(MAX) (mm) |
H (mm) |
h2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,354.45 |
1 Piece(s) | 5 Day(s) or more | 0.5 | 25 | 30 | 2 | 60 | 35 | 46 | 89 | 120 | 91 | 38 | 1 unit | ||
₹ 26,560.56 |
1 Piece(s) | 5 Day(s) or more | 1 | 30 | 40 | 2.8 | 60 | 35 | 46 | 109 | 130 | 108 | 45 | 1 unit | ||
₹ 46,838.96 |
1 Piece(s) | 5 Day(s) or more | 3.2 | 40 | 45 | 5.1 | 80 | 50 | 60 | 136 | 165 | 130 | 55 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy