(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screw Clamp J-Type PAT.

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Use a screw tightening torque of 25 N·m (approx. 250 kgf·cm) or more. When lifting, be sure to strictly observe two-point hanging or more for safety.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 16,071.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SJC1
SJC2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
L
(mm)
Mass
(kg)
D1
(mm)
T1
(mm)
T2
(mm)
l1
(mm)
H
(mm)
h2
(mm)
Amount Of Content

₹ 16,071.05

1 Piece(s) 5 Day(s) or more 1 182 2.6 26 46 16 109 115 42 1 unit

₹ 27,786.91

1 Piece(s) 5 Day(s) or more 2 195 3.8 36 55 25 121 137 57 1 unit

Basic Specifications

  • Product Type
    Other
  • Minimum Clamp Width(mm)
    0
  • Maximum Clamp Width(mm)
    40
  • h1(mm)
    45
  • Features
    The lightweight, compact screw cam and arc cam (special spring type) tightening mechanism while unloaded ideal for lifting, lowering, inverting, pulling and other work produces a reliable grip with excellent stability while maintaining a load.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight, compact type ideal for lifting, lowering, inverting, pulling and other work.
· With a tightening mechanism consisting of a screw cam and arc-shaped cam (special spring type), the clamp can maintain a reliable grip even with no load, and also has outstanding vibration resistance when loaded.
[Applications]
· An all-purpose clamp ideal for hanging pieces such as chain blocks, hoists, etc.

Part Number
SJC1
SJC2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
L
(mm)
Mass
(kg)
D1
(mm)
T1
(mm)
T2
(mm)
l1
(mm)
H
(mm)
h2
(mm)
Amount Of Content

₹ 16,071.05

1 Piece(s) 5 Day(s) or more 1 182 2.6 26 46 16 109 115 42 1 unit

₹ 27,786.91

1 Piece(s) 5 Day(s) or more 2 195 3.8 36 55 25 121 137 57 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be work reliably from any angle, such as lifting, lifting, inverting, pulling.

Usage

●Lifting piece such as chain hoist/hoist.

Specification

●SPQ(piece):1