(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
LSBN11 |
LSBN11.5 |
LSBN21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
L (mm) |
Mass (kg) |
B (mm) |
t (mm) |
l1 (mm) |
l2 (mm) |
D (mm) |
d (mm) |
Shackle used JIS B2801 | H1 (mm) |
H2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 33,374.00 |
1 Piece(s) | 5 Day(s) or more | 1 | 1044 | 16 | 40 | 19 | 1000 | 500 | 110 | 60 | BB-14 | 137 | 170 | 1 unit | ||
₹ 65,952.84 |
1 Piece(s) | 15 Day(s) or more | 1 | 1544 | 38 | 40 | 19 | 1500 | 1000 | 110 | 60 | BB-14 | 137 | 190 | 1 unit | ||
₹ 61,668.11 |
1 Piece(s) | 8 Day(s) or more | 2 | 1056 | 28 | 53 | 25 | 1000 | 500 | 150 | 80 | BB-18 | 175 | 210 | 1 unit |
[Features]
· Featuring a new design that enables effective use of the head (H1: head attained).
· The span can be adjusted depending on the size and length of the lifted object.
[Applications]
· Dedicated for lifting long items
Part Number |
---|
LSBN11 |
LSBN11.5 |
LSBN21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
L (mm) |
Mass (kg) |
B (mm) |
t (mm) |
l1 (mm) |
l2 (mm) |
D (mm) |
d (mm) |
Shackle used JIS B2801 | H1 (mm) |
H2 (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 33,374.00 |
1 Piece(s) | 5 Day(s) or more | 1 | 1044 | 16 | 40 | 19 | 1000 | 500 | 110 | 60 | BB-14 | 137 | 170 | 1 unit | ||
₹ 65,952.84 |
1 Piece(s) | 15 Day(s) or more | 1 | 1544 | 38 | 40 | 19 | 1500 | 1000 | 110 | 60 | BB-14 | 137 | 190 | 1 unit | ||
₹ 61,668.11 |
1 Piece(s) | 8 Day(s) or more | 2 | 1056 | 28 | 53 | 25 | 1000 | 500 | 150 | 80 | BB-18 | 175 | 210 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy