(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross test level

Cross test level
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,167₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For measuring horizontality in horizontal, vertical and perpendicular directions. Small and convenient to carry.

 
Part Number
AN101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,167.18

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 75 Magnet NA
Height(mm) 16 Thickness(mm) 50 Color Silver
Nominal(mm) 75 Mass(kg) 0.15
X
whatsapp-qr whatsapp-icon