(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clinometer AJ101

Clinometer AJ101
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      217,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A level for inclination measurement.
· Can precisely measure up to 45° in both horizontal and vertical directions.
· Bubble tube can be used at 2 locations in horizontal and vertical directions.
· Pull the dial to disengage meshing gear for easy feeding.
· There are V-grooves on the bottom surface of the base

 
Part Number
AJ101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 217,164.78

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 160 (Base) Magnet NA
Height(mm) 70 Thickness(mm) 20 (Base) Color Silver
Nominal(mm) 160 Resolution(Minute) 1 Measuring Range(°) 45
Mass(kg) 0.8 Features Pull dial to disengage meshing gear for easy feeding.
X
whatsapp-qr whatsapp-icon