(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro slant level

Micro slant level
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can measure large inclinations (gradients) which cannot be measured with a normal spirit level.
· The maximum inclination height is 20 mm per 200 mm.
· The values measured by the micrometer of this device are not by angle (degree) but by gradient (tangent).
· Bubble sensitivity is shown at 200 mm pitch

 
Part Number
AG101
AG102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal
(mm)
Sensitivity
(mm/m)

₹ 114,429.45

1 Piece(s) 22 Day(s) or more 0.010.01

₹ 114,429.45

1 Piece(s) 22 Day(s) or more 0.020.02

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 227 Magnet NA
Height(mm) 75~95 Thickness(mm) 50 Color Black
Measuring Range(mm/200mm) 20 Mass(kg) 2.2 Supplement The values measured by the micrometer of this device are not by angle (degree) but by slope (tangent).
X
whatsapp-qr whatsapp-icon