(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AR-105 round-shape level

AR-105 round-shape level
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,669₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for mounting and embedding to various machines.
· Horizontal measurements can be made in all directions.
· 516-E type is for truck cranes and can even be used outdoors

 
Part Number
AR105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,669.18

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Height(mm) 24
Color Black Abstract With Mounting Hole Outer Diameter(mm) 100
Internal Diameter(mm) 80 Mass(kg) 0.23
X
whatsapp-qr whatsapp-icon