(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stand

Stand
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stand for use with a dial gauge.

 
Part Number
PDS-2
PDS-2F
SIS-6C
SIS-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTable surface Measurable depth
(mm)
Table Dimension
(mm)
Stem mounting hole diameter
(mm)

₹ 104,525.75

1 Piece(s) 7 Day(s) or more Ceramic with groovingApproximately 60100X100 Squareφ8 (φ20 if the split bushing is removed)

₹ 104,525.75

1 Piece(s) 15 Day(s) or more Ceramic without groovingApproximately 60100X100 Squareφ8 (φ20 if the split bushing is removed)

₹ 36,427.91

1 Piece(s) 7 Day(s) or more Ceramic without groovingApproximately 62.5φ50φ8

₹ 23,514.82

1 Piece(s) 7 Day(s) or more Cast Iron Surface Grinder FinishApproximately 5274X74φ8

Loading...

  1. 1

Basic Information

Use Dial Gauge Stand Measurable height(mm) Approximately 100
X
whatsapp-qr whatsapp-icon