(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Adjust Watch Back Case (with Lever)

Adjust Watch Back Case (with Lever)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to pull up the spindle by operating the lever on the back cover.

 
Part Number
GB-7A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,188.55

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Use Measurement Element Back Cover Outer Diameter(φ / mm) 46 Application models 107. 107Z. 57. 17. 5B. 5Z. 17B. 15Z. 207S. 207W. 17Z. 18
Features Easy to pull up the spindle by operating the lever on the back cover.

Please check the type/dimensions/specifications of the part GB-7A in the Adjust Watch Back Case (with Lever) series.

X
whatsapp-qr whatsapp-icon