(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Adjust Watch Back Case (Screw Back)

Adjust Watch Back Case (Screw Back)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp it with screws using the thread part as guide.

 
Part Number
GB-5A
GB-536
GB-547
GB-557S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBack Cover Outer Diameter
(φ / mm)
Application models

₹ 3,054.27

1 Piece(s) 12 Day(s) or more 46107. 107Z. 57. 17. 5B. 5Z. 17B. 15Z. 207S. 207W. 18

₹ 4,705.80

1 Piece(s) 11 Day(s) or more 35.85S. 36A. 36B

₹ 5,945.91

1 Piece(s) 11 Day(s) or more 30.747. 47Z. 47SZ

₹ 4,915.87

1 Piece(s) 11 Day(s) or more 35.357S

Loading...

  1. 1

Basic Information

Use Parts Features Clamp it with screws using the thread part as guide.
X
whatsapp-qr whatsapp-icon