(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
XT-5 Needle Measurement Probe

XT-5 Needle Measurement Probe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)

 
Part Number
XT-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,505.58

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Use Measurement Element Material Sewing Needles Detailed Dimension See the catalog

Please check the type/dimensions/specifications of the part XT-5 in the XT-5 Needle Measurement Probe series.

X
whatsapp-qr whatsapp-icon