(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Flat Plate Gauge

Carbide Flat Plate Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)

 
Part Number
XB-505
XB-506
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Diameter
(φ)

₹ 15,154.33

1 Piece(s) 5 Day(s) or more 510

₹ 14,120.31

1 Piece(s) 7 Day(s) or more 614

Loading...

  1. 1

Basic Information

Use Measurement Element Material Carbide Detailed Dimension See the catalog
X
whatsapp-qr whatsapp-icon