(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Special Probe

Special Probe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)

 
Part Number
X-3
X-4
X-6
X-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDiameter
(φ)
Material

₹ 1,740.25

1 Piece(s) 7 Day(s) or more 5NSB (German silver)

₹ 2,835.87

1 Piece(s) 11 Day(s) or more 5Copper

₹ 1,740.00

1 Piece(s) 5 Day(s) or more 5fluoropolymer

₹ 2,057.65

1 Piece(s) 5 Day(s) or more 10fluoropolymer

Loading...

  1. 1

Basic Information

Use Measurement Element Detailed Dimension See the catalog
X
whatsapp-qr whatsapp-icon