(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)
Part Number |
---|
X-1 |
X-103 |
X-105 |
X-107 |
X-112 |
X-125 |
XB-1 |
XB-115 |
XB-125 |
XB-130 |
XC-1 |
XC-125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Ball Material |
---|---|---|---|---|---|---|
₹ 540.16 | 1 Piece(s) | 5 Day(s) or more | 9 | Steel ball | ||
₹ 815.87 | 1 Piece(s) | 5 Day(s) or more | 3.5 | Steel ball | ||
₹ 608.35 | 1 Piece(s) | 7 Day(s) or more | 5 | Steel ball | ||
₹ 1,318.00 | 1 Piece(s) | 5 Day(s) or more | 7.5 | Steel ball | ||
₹ 816.07 | 1 Piece(s) | 7 Day(s) or more | 12.5 | Steel ball | ||
₹ 1,326.76 | 1 Piece(s) | 7 Day(s) or more | 25 | Steel ball | ||
₹ 1,146.91 | 1 Piece(s) | 5 Day(s) or more | 9 | Carbide | ||
₹ 2,016.16 | 1 Piece(s) | 5 Day(s) or more | 15 | Carbide | ||
₹ 2,422.76 | 1 Piece(s) | 7 Day(s) or more | 25 | Carbide | ||
₹ 2,982.64 | 1 Piece(s) | 7 Day(s) or more | 30 | Carbide | ||
₹ 1,781.78 | 1 Piece(s) | 5 Day(s) or more | 9 | Ruby | ||
₹ 2,422.38 | 1 Piece(s) | 11 Day(s) or more | 25 | Ruby |
Loading...
Use | Measurement Element | Detailed Dimension | See the catalog |