(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flat Type Probe

Flat Type Probe

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flat Type Probe
  • Flat Type Probe
  • Flat Type Probe
  • Flat Type Probe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      955₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)

 
Part Number
XS-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 954.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Use Measurement Element Material SKS 3 Detailed Dimension See the catalog

Please check the type/dimensions/specifications of the part XS-4 in the Flat Type Probe series.

X
whatsapp-qr whatsapp-icon