(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Cleaner for Cleanroom (Dry tank type)

Vacuum Cleaner for Cleanroom (Dry tank type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CV-G12CT

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    1.5
  • Maximum Vacuum Pressure(kPa)
    14.7
  • Maximum air flow(m3/min)
    1.4
  • Noise value(dB)
    59
  • Width(mm)
    185
  • Depth(mm)
    576
  • Height(mm)
    388
  • Mass(g)
    6800
  • Trusco Code
    298-5985
  • Features
    It is a high-purity trunk type that comes with an easily movable shoulder band. Catches ultra-fine dust of 0.15 microns at 99.9995% or more. The allergenic substances that it catches (mites, pollen, etc.) are 99% broken down thanks to the use of the "Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter".
  • Specifications
    ULPA Filter, Dust Empty Sign, with Caster
  • Power Supply(V)
    Single-phase 100
  • Amount Of Content
    1 unit
Part Number
CV-G12CT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 70,683.42

1 Piece(s) 9 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

A vacuum cleaner for use in cleanrooms such as those in medical facilities, etc. Can handle microscopic/fine dust.
[Features]
· High-performance trunk type with dust collection capacity of 1.5 L. Includes a shoulder strap for easier movement.
· Uses industry's first nanotitanium to catch ultra-fine dust reliably, removing odors and allergens.
· "Low speed exhaust" prevents blown dust and "high density paper bag" ensures hygienic removal of accumulated dust.
· All accessories can be stored in the trunk.
[Applications]
· Ideal for cleanrooms, hospitals, social welfare institutions, laboratories, and electronic/precision machinery manufacturing sites.
· Convenient for computer related facilities, food related facilities, schools, building management system specified buildings, etc.

Specifications of CV-G12CT

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Dust type
  • Special Purpose
    Use for Clean Room
  • Dust collection capacity(L)
    1.5
  • Maximum Vacuum Pressure(kPa)
    14.7
  • Maximum air flow(m3/min)
    1.4
  • Noise value(dB)
    59
  • Width(mm)
    185
  • Depth(mm)
    576
  • Height(mm)
    388
  • Mass(g)
    6800
  • Trusco Code
    298-5985
  • Features
    It is a high-purity trunk type that comes with an easily movable shoulder band. Catches ultra-fine dust of 0.15 microns at 99.9995% or more. The allergenic substances that it catches (mites, pollen, etc.) are 99% broken down thanks to the use of the "Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter".
  • Specifications
    ULPA Filter, Dust Empty Sign, with Caster
  • Power Supply(V)
    Single-phase 100
  • Amount Of Content
    1 unit
Part Number
CV-G12CT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 70,683.42

1 Piece(s) 9 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●High collection dust trunk type. 
●It is easy to move as it comes with a shoulder strap. 
●Collects the 0.15 micrometer ultra-fine at the rate of 99.9995%.
●It suppresses the activity of allergens that you may catch such as pollen.

Specification

●Dust Collection Capacity(L):1.5
●Max Vacuum Pressure(kPa):14.7
●Max Air Volume(m3/min):1.4
●Noise Level(dB):59
●SPQ(piece):1
●Electricity Consumption: 500W
●Power Supply: Single Phase 100V
●Power Cord Length: 5m 
●ULPA Filter
●Garbage Dumping Sign 
●Plastic body
X
whatsapp-qr whatsapp-icon
Close

Comparison list