(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Easy hose replacement mechanism (fitting specifications).
·Equipped with a swing function to meet your needs.
·It is for supplying air when using pneumatic tools.
·Suitable for various assembly lines, maintenance factories, etc.
Part Number |
---|
SHR-40P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hose Inner Dia. (mm) | Hose Outer Diameter (mm) | Hose total length (m) | Mounting Primary Side | Mounting Secondary Side | Width (mm) | Depth (mm) | Height (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 67,320.27 | 1 Piece(s) | 5 Day(s) or more | 11 | 16 | 15 | 1/2 Nipple | 1/2 Female | 380 | 247 | 430 | 374-1478 | 9400 |
Loading...
Type | Hose / Air Reel | Specifications | Hanging Type / Wall Mounting Type | Working Pressure(Mpa) | 1.4 |
---|---|---|---|---|---|
Advantages | Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. Used for supplying air when pneumatic tool is used. Appropriate for various assembly lines, maintenance plants etc. | Hose material | Urethane |
Please check the type/dimensions/specifications of the part SHR-40P in the Air Hose Reel series.
Part Number |
---|
SHR-20Z |
SHS-210A |
SHS-306A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Hose Inner Dia. (mm) | Hose Outer Diameter (mm) | Hose total length (m) | Mounting Primary Side | Mounting Secondary Side | Width (mm) | Depth (mm) | Height (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 58,464.16 | 1 Piece(s) | 12 Day(s) or more | 6.5 | 10 | 20 | 3/8 Male | 1/4 Female | 384 | 173 | 408 | 374-1460 | 7200 | ||
₹ 22,329.18 | 1 Piece(s) | 5 Day(s) or more | 6.5 | 10 | 10 | 1/4 Male | 1/4 Female | 290 | 152 | 314 | 365-8988 | 3500 | ||
₹ 22,911.82 | 1 Piece(s) | 5 Day(s) or more | 8 | 12 | 6 | 3/8 Male | 3/8 Female | 290 | 152 | 314 | 365-9003 | 3500 |