Loading...

Special Four Wheel Dolly, Uniform Load 300–500 kg

Brand :
SAKAE

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Product Description

It is a platform truck that is not easily scratched on the loading surface due to powder coating.
[Features]
・ Free and fixed wheels can be interchanged between front and back.
・ Polypropylene resin is used for the handle and corners.
·Features of powder coating: Rust resistant, scratch resistant, stain resistant, shock and deformation resistant.
[Applications]
・ Transporting heavy goods in the backyard of production plants, distribution warehouses, etc.
・ A must-have item in 3PL, steel plate single-handle platform truck

Product features and specifications

External view

You can choose from a length of 855 to 1,255 mm, a width of 480 to 780 mm, and a height of 855 to 961 mm. Colors vary by type and are available in Sakae Green, White and Ivory.

You can choose from a length of 855 to 1,255 mm, a width of 480 to 780 mm, and a height of 855 to 961 mm. Colors vary by type and are available in Sakae Green, White and Ivory.

Basic specifications and features of the product

It is coated with powder, which is resistant to rust, scratches, impacts, and stains. The technology is perfect in every detail, and it supports use both when moving and fixed.

Swivel and fixed casters can be swapped back and forth.

Swivel and fixed casters can be swapped back and forth.

Polypropylene resin is used for the handle and corners.

Polypropylene resin is used for the handle and corners.

Drawing

TAN-22/TAN-22D/TAN-22I

Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-22 / TAN-22D / TAN-22I

TAN-22BRD

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-22BRD

TAN-22FD

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-22FD

TAN-33

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-33

TAN-55/TAN-55D

Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-55 / TAN-55D

TAN-55BRD

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-55BRD

TAN-55FD

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-55FD

TAN-66

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-66

TAN-88

Drawing of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg TAN-88

Usage method and usage examples

Instruction manual

Instruction manual-1 of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kgInstruction manual-2 of Special 4-Wheel Platform Truck With Uniformly Distributed Load Capacity of 300 to 500 kg
Special Four Wheel Dolly, Uniform Load 300–500 kg | SAKAE | MISUMI India