Loading...

Scrap Dolly

Brand :
SAKAE

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Product Description

Platform truck dedicated for scraps that can be nested during the manufacturing process
[Features]
・ With drain cock
[Applications]
・ Capable of temporary storage, transportation, and disposal of cutting chips generated during metal processing in factories, waste materials at construction sites, etc.
・ It can also be used for collecting waste materials at food factories

Product features and specifications

Can be nested

Can be nested

Details of Drain Cock

Details of Drain Cock

S-2L

  • Length 700 × width 1,200 × overall height 874 mm
  • Caster: ø125 (diameter 125 mm), using nylon urethane wheel (2 swivel casters with brakes, 2 rigid casters)
  • Capacity: 300 L

S-2M

  • Length 600 × width 1,000 × overall height 774 mm
  • Caster: ø125 (diameter 125 mm), using nylon urethane wheel (2 swivel casters with brakes, 2 rigid casters)
  • Capacity: 180 L

Drawing

S-2S

Drawing of Scrap Platform Truck S-2S

Drawing

S-2 L · Length 700 × Width 1,200 × Overall height 874 mm · Caster: ø125 (diameter 125 mm), nylon urethane wheel used (2 with swivel brake, 2 fixed) · Capacity: 300 L

S-2L

S-2M · length 600 × width 1,000 × overall height 774 mm · Caster: ø125 (diameter 125 mm), nylon urethane wheel used (2 with swivel brake, 2 fixed) · Capacity: 180 L

S-2M

Usage method and usage examples

Usage examples

Usage example

Instruction manual

Instruction manual of Scrap Platform Truck