Loading...

Acty Wagon

Brand :
SAKAE

Caution

  • This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.

Product Description

Can be nested as is by folding. Uses only 1/4 of the storage space required conventionally.

Product features and specifications

Basic specifications and features of the product

External view
External appearance of AW-3T

External appearance of AW-3T

Image at the time of nesting

Image at the time of nesting

  • Size: width 750 × depth 500 × height 980 mm
  • Weight: 21 kg
  • Shelf board: W 695 × D 500 mm, 3 tiers
  • Caster: ø75 (diameter 75 mm) rubber wheel (2 pcs. with brake)
  • Uniformly distributed load capacity: 150 kg

Usage method and usage examples

Instruction manual