• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cabinet Rack System (Connected)

Cabinet Rack System (Connected)

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Can connect any number of units. Combine according to work space.

Basic Specifications

  • Width (mm)
    925
  • Height (mm)
    1860
  • Depth (mm)
    635
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    300
  • Set Contents (Accessories)
    Back Panel, Side Plating
  • Color
    Sakae green
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Door Specifications

Refine by

  • Acrylic Door
  • Clear
Mass(kg)

Refine by

  • 74
  • 76
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Acrylic Door
76
17 Day(s) or more
-

Part Number : CBR-18GAR
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    925
  • Height (mm)
    1860
  • Depth (mm)
    635
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    300
  • Door Specifications
    Acrylic Door
  • Mass(kg)
    76
  • Set Contents (Accessories)
    Back Panel, Side Plating
  • Color
    Sakae green
  • Shelf Board Adjustment Pitch(mm)
    50
  • Supplement
    Top and bottom position change of shelf plate and slide shelf at 50 mm pitch is possible
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
-
74
17 Day(s) or more
-

Part Number : CBR-18GR
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    925
  • Height (mm)
    1860
  • Depth (mm)
    635
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    300
  • Door Specifications
    -
  • Mass(kg)
    74
  • Set Contents (Accessories)
    Back Panel, Side Plating
  • Color
    Sakae green
  • Shelf Board Adjustment Pitch(mm)
    50
  • Supplement
    Top and bottom position change of shelf plate and slide shelf at 50 mm pitch is possible
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)