General Purpose Tray Natural

General Purpose Tray Natural

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

An integrally drawn molded product made using a single copper sheet. Has no seams, is extremely robust, and does not stain with oil.

Basic Specifications

  • Product Type
    Pockets
  • Width (mm)
    550
  • Depth (mm)
    340
  • Other
    Option
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Height (mm)

Refine by

  • 66
  • 91
  • Clear
Mass(kg)

Refine by

  • 1.6
  • 2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
66
1.6
17 Day(s) or more
-

Part Number : ST-1AH
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    66
  • Width (mm)
    550
  • Depth (mm)
    340
  • Other
    Option
  • Mass(kg)
    1.6
  • Inside Dimension(mm)
    W (top) 475, (bottom) 465 × D (top) 318, (bottom) 293×H65
1 pc.
91
2
17 Day(s) or more
-

Part Number : ST-1BH
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    91
  • Width (mm)
    550
  • Depth (mm)
    340
  • Other
    Option
  • Mass(kg)
    2
  • Inside Dimension(mm)
    W (top) 490, (bottom) 465 × D (top) 318, (bottom) 293×H90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)