Optional Adjuster Base for Honeycomb Case

Optional Adjuster Base for Honeycomb Case

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· Three-way spill stopping structure enables easy installation into storage cabinets.
· It can be scooped up with a forklift and moved.

Basic Specifications

  • Product Type
    Drawer
  • Height (mm)
    58
  • Other
    Option
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 696
  • 906
  • Clear
Depth (mm)

Refine by

  • 307
  • 457
  • Clear
Compatible Model

Refine by

  • HFW-16T, 24T, 32T, 48T, 64T, 323T and ivory (I) product
  • HFS-12T, 15T, 24T, 30T, 126T, 186T and ivory (I) product
  • HFS-12TL, 15TL, 24TL, 30TL, 126TL, 186TL and ivory (I) product
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
696
307
HFS-12T, 15T, 24T, 30T, 126T, 186T and ivory (I) product
17 Day(s) or more
-

Part Number : E-HSAB1D
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Height (mm)
    58
  • Width (mm)
    696
  • Depth (mm)
    307
  • Other
    Option
  • Compatible Model
    HFS-12T, 15T, 24T, 30T, 126T, 186T and ivory (I) product
  • Adjuster
    M12
1 pc.
696
457
HFS-12TL, 15TL, 24TL, 30TL, 126TL, 186TL and ivory (I) product
17 Day(s) or more
-

Part Number : E-HSAB2D
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Height (mm)
    58
  • Width (mm)
    696
  • Depth (mm)
    457
  • Other
    Option
  • Compatible Model
    HFS-12TL, 15TL, 24TL, 30TL, 126TL, 186TL and ivory (I) product
  • Adjuster
    M12
1 pc.
906
307
HFW-16T, 24T, 32T, 48T, 64T, 323T and ivory (I) product
17 Day(s) or more
-

Part Number : E-HWAB1D
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Height (mm)
    58
  • Width (mm)
    906
  • Depth (mm)
    307
  • Other
    Option
  • Compatible Model
    HFW-16T, 24T, 32T, 48T, 64T, 323T and ivory (I) product
  • Adjuster
    M12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)