Horizontal Divider for Honeycomb Case II

Horizontal Divider for Honeycomb Case II

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

  • Product Type
    Drawer
  • Other
    Option
  • Color
    Transparency
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Compatible Model

Refine by

  • HK-230T・G、HK-245T・G
  • HK-130T・G、HK-145T・G
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
HK-130T・G、HK-145T・G
17 Day(s) or more
-

Part Number : HK-1TY
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Other
    Option
  • Color
    Transparency
  • Compatible Model
    HK-130T・G、HK-145T・G
1 pc.
HK-230T・G、HK-245T・G
17 Day(s) or more
-

Part Number : HK-2TY
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Other
    Option
  • Color
    Transparency
  • Compatible Model
    HK-230T・G、HK-245T・G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)