Parts Box KB Type

Parts Box KB Type

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    124
  • Width (mm)
    145
  • Depth (mm)
    330
  • Other
    Option
  • Capacity(l)
    4.0
  • Internal dimensions: width x depth x height(mm)
    W122×D285×H115
  • Material
    PP Resin (Polypropylene)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
17 Day(s) or more
-

Part Number : KB-3BB
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    124
  • Width (mm)
    145
  • Depth (mm)
    330
  • Other
    Option
  • Color
    Blue
  • Capacity(l)
    4.0
  • Internal dimensions: width x depth x height(mm)
    W122×D285×H115
  • Material
    PP Resin (Polypropylene)
1 pc.
Green
17 Day(s) or more
-

Part Number : KB-3BGN
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    124
  • Width (mm)
    145
  • Depth (mm)
    330
  • Other
    Option
  • Color
    Green
  • Capacity(l)
    4.0
  • Internal dimensions: width x depth x height(mm)
    W122×D285×H115
  • Material
    PP Resin (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)