• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Deep Parts Tray

Deep Parts Tray

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

By folding the handle inside, the product can be stacked with the contents inside. When it is empty, it can be nested by pulling out the handle

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    175
  • Other
    Option
  • Color
    Sakae green
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 270
  • 420
  • Clear
Depth (mm)

Refine by

  • 270
  • 485
  • Clear
Mass(kg)

Refine by

  • 2.3
  • 2.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
420
270
2.5
17 Day(s) or more
-

Part Number : A-40
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    175
  • Width (mm)
    420
  • Depth (mm)
    270
  • Other
    Option
  • Color
    Sakae green
  • Mass(kg)
    2.5
  • Inside Dimension(mm)
    (top) W400 × D250, (bottom) W370 × D220, (height) H170
1 pc.
270
485
2.3
17 Day(s) or more
-

Part Number : B-40
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    175
  • Width (mm)
    270
  • Depth (mm)
    485
  • Other
    Option
  • Color
    Sakae green
  • Mass(kg)
    2.3
  • Inside Dimension(mm)
    (top) W250 × D475, (bottom) W220 × D370, (height) H170, (front) H80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)