• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cassette Series Wall Floor Placement Type

Cassette Series Wall Floor Placement Type

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Innovative box that folds out to the front, allowing easy insertion and removal.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    1055
  • Width (mm)
    600
  • Depth (mm)
    210
  • Color
    New gray
  • Set Contents (Accessories)
    Box = CT-6B x 12, CT-5B x 10, CT-4B x 8
  • Mass(kg)
    25
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s) or more
-

Part Number : CTK-6SAGL
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    1055
  • Width (mm)
    600
  • Depth (mm)
    210
  • Color
    New gray
  • Set Contents (Accessories)
    Box = CT-6B x 12, CT-5B x 10, CT-4B x 8
  • Mass(kg)
    25
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)