Cassette Series Wagon Type

Cassette Series Wagon Type

Standard Unit Price:
-
Days to Ship :
52 Day(s) or more

Innovative box that folds out to the front, allowing easy insertion and removal.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    1480
  • Width (mm)
    777
  • Depth (mm)
    600
  • Color
    New gray
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Set Contents (Accessories)

Refine by

  • Box = CT-4B x 24, CT-5B x 20, CT-6B x 24
  • Box = CT-3B x 6, CT-4B x 8, CT-5B x 30, CT-6B x 24
  • Clear
Mass(kg)

Refine by

  • 108
  • 109
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Box = CT-4B x 24, CT-5B x 20, CT-6B x 24
109
52 Day(s) or more
-

Part Number : CTW-1WGL
Days to Ship 52 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    1480
  • Width (mm)
    777
  • Depth (mm)
    600
  • Color
    New gray
  • Set Contents (Accessories)
    Box = CT-4B x 24, CT-5B x 20, CT-6B x 24
  • Mass(kg)
    109
  • Caster
    130ø Rubber Wheels
  • Supplement
    With handles on both sides
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
Box = CT-3B x 6, CT-4B x 8, CT-5B x 30, CT-6B x 24
108
52 Day(s) or more
-

Part Number : CTW-2WGL
Days to Ship 52 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    1480
  • Width (mm)
    777
  • Depth (mm)
    600
  • Color
    New gray
  • Set Contents (Accessories)
    Box = CT-3B x 6, CT-4B x 8, CT-5B x 30, CT-6B x 24
  • Mass(kg)
    108
  • Caster
    130ø Rubber Wheels
  • Supplement
    With handles on both sides
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)