• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Cassette Series Box

Cassette Series Box

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Innovative box that folds out to the front, allowing easy insertion and removal.

Basic Specifications

  • Product Type
    Pockets
  • Other
    Option
  • Color
    Transparency
  • Material
    PS: Polystyrene Resin
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Height (mm)

Refine by

  • 142
  • 166
  • 191
  • 216
  • Clear
Width (mm)

Refine by

  • 97
  • 117
  • 147
  • 196
  • Clear
Depth (mm)

Refine by

  • 144
  • 165
  • 186
  • 206
  • Clear
Uniform Load Resistance(kg)

Refine by

  • 2
  • 4
  • 6
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
216
196
206
10
17 Day(s) or more
-

Part Number : CT-3B
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    216
  • Width (mm)
    196
  • Depth (mm)
    206
  • Other
    Option
  • Color
    Transparency
  • Material
    PS: Polystyrene Resin
  • Uniform Load Resistance(kg)
    10
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
191
147
186
6
17 Day(s) or more
-

Part Number : CT-4B
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    191
  • Width (mm)
    147
  • Depth (mm)
    186
  • Other
    Option
  • Color
    Transparency
  • Material
    PS: Polystyrene Resin
  • Uniform Load Resistance(kg)
    6
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
166
117
165
4
17 Day(s) or more
-

Part Number : CT-5B
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    166
  • Width (mm)
    117
  • Depth (mm)
    165
  • Other
    Option
  • Color
    Transparency
  • Material
    PS: Polystyrene Resin
  • Uniform Load Resistance(kg)
    4
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
142
97
144
2
17 Day(s) or more
-

Part Number : CT-6B
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    142
  • Width (mm)
    97
  • Depth (mm)
    144
  • Other
    Option
  • Color
    Transparency
  • Material
    PS: Polystyrene Resin
  • Uniform Load Resistance(kg)
    2
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)