Cassette Series Case

Cassette Series Case

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

A small parts case with a box that folds out to the front, allowing easy insertion and removal.
[Features]
· Case body is made of steel with excellent robustness.
[Applications]
· Organization of accessories and office supplies at offices, hospitals, and laboratories, management of tools and parts at factories, etc.

Basic Specifications

  • Product Type
    Pockets
  • Width (mm)
    600
  • Other
    Option
  • Color
    New gray
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Height (mm)

Refine by

  • 150
  • 175
  • 202
  • 228
  • Clear
Depth (mm)

Refine by

  • 140
  • 160
  • 180
  • 200
  • Clear
Uniform Load Resistance(kg)

Refine by

  • 12
  • 20
  • 24
  • 30
  • Clear
Set Contents (Accessories)

Refine by

  • Box = CT-6B: x 6
  • Box = CT-5B: x 5
  • Box = CT-4B: x 4
  • Box = CT-3B: x 3
  • Clear
Mass(kg)

Refine by

  • 4.5
  • 5.5
  • 6.5
  • 7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
228
200
30
Box = CT-3B: x 3
7
17 Day(s) or more
-

Part Number : CT2-3GL
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    228
  • Width (mm)
    600
  • Depth (mm)
    200
  • Other
    Option
  • Color
    New gray
  • Uniform Load Resistance(kg)
    30
  • Set Contents (Accessories)
    Box = CT-3B: x 3
  • Mass(kg)
    7
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
202
180
24
Box = CT-4B: x 4
6.5
17 Day(s) or more
-

Part Number : CT2-4GL
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    202
  • Width (mm)
    600
  • Depth (mm)
    180
  • Other
    Option
  • Color
    New gray
  • Uniform Load Resistance(kg)
    24
  • Set Contents (Accessories)
    Box = CT-4B: x 4
  • Mass(kg)
    6.5
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
175
160
20
Box = CT-5B: x 5
5.5
17 Day(s) or more
-

Part Number : CT2-5GL
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    175
  • Width (mm)
    600
  • Depth (mm)
    160
  • Other
    Option
  • Color
    New gray
  • Uniform Load Resistance(kg)
    20
  • Set Contents (Accessories)
    Box = CT-5B: x 5
  • Mass(kg)
    5.5
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
150
140
12
Box = CT-6B: x 6
4.5
17 Day(s) or more
-

Part Number : CT2-6GL
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pockets
  • Height (mm)
    150
  • Width (mm)
    600
  • Depth (mm)
    140
  • Other
    Option
  • Color
    New gray
  • Uniform Load Resistance(kg)
    12
  • Set Contents (Accessories)
    Box = CT-6B: x 6
  • Mass(kg)
    4.5
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)